IESNA:LM-63-2002
[TEST]P946419
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7945
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
932.2 1167.2 1379.6 1544.1 1678.2 1754.1 1789.7 1802.5 1866.9 2004.7
2232.3 2519.8 2802.7 3028.7 3226.4 3406.8 3520.9 3550 3479.8 3302.3
2943.8 2324.1 1918.5 1606.8 1272.6 895.3 588.5 412.6 321.9 278.1
252.2 212 179.6 62.3 30.3 4.9 0
932.2 1175.4 1389.9 1557.2 1680.2 1763.5 1806.2 1818 1871.4 1995.6
2206 2487.8 2765.4 2999.2 3198.9 3379.4 3514.7 3563.5 3518.8 3368.3
3068.9 2496.4 1996 1676.1 1346 976.1 641.8 433.1 332.2 287.9
254.7 215.3 181.3 77.1 32.4 6.2 0
932.2 1165.1 1375.5 1544.5 1676.1 1771.7 1824.6 1847.2 1889 2000.5
2179.8 2429.9 2696.5 2931.5 3121.4 3273.1 3415.5 3484.8 3467.1 3347
3106.2 2712.9 2162.5 1778.7 1451 1092.6 729.6 484.8 358.4 297.7
262.9 228.8 196 149.7 76.3 9 0
932.2 1165.1 1369.4 1537.9 1678.6 1786.5 1858.6 1896.4 1935.8 2021.9
2155.2 2349.1 2579.6 2800.7 2978.7 3124.7 3247.3 3346.6 3373.2 3333.8
3189.1 2920.4 2543.1 2096.5 1676.1 1302.5 910.9 583.2 397.8 302.7
261.2 226.8 193.6 154.2 108.3 42.2 0
932.2 1130.7 1328.8 1501.8 1650.3 1781.5 1886.1 1955.4 1999.7 2067.8
2178.5 2320.9 2505 2692.4 2861 3006.2 3124.3 3229.3 3303.9 3324
3284.2 3162 2925 2566.5 2147.8 1720 1281.6 844.8 530.7 356
271.5 241.1 209.6 159.9 107.9 33.6 0
932.2 1112.6 1291.5 1460 1615.9 1760.2 1891.5 1995.2 2065.8 2131.8
2214.6 2333.6 2471.4 2635 2799.9 2963.9 3103.4 3212.4 3294.9 3363
3415.9 3398.2 3324 3155.4 2864.3 2486.9 2001.8 1535.1 1032.3 637.3
413.4 282.6 204.6 123.9 62.3 16.4 0
932.2 1078.2 1233.6 1392.3 1546.6 1697.9 1843.9 1973.9 2081.8 2168.3
2256.1 2352 2457.4 2588.7 2739.2 2909.8 3085.3 3254.7 3404.8 3536.8
3657 3789.1 3848.5 3885.4 3877.2 3709.9 3390.4 2881.5 2208.1 1495.7
863.3 448.3 228.8 132.1 64.4 22.1 0
932.2 1051.9 1176.6 1312.8 1453.9 1587.2 1730.3 1869.3 2003 2121.1
2239.2 2348.7 2448 2555 2667.4 2788 2927.8 3086.1 3259.2 3442.9
3643.5 3931.4 4163.9 4305.8 4467.4 4584.3 4599.5 4442.4 4033.9 3372.8
2457.4 1585.9 808.3 329.7 117.7 23 0
932.2 1004.8 1092.6 1194.3 1305.8 1423.9 1544.1 1663 1780.7 1901.7
2028.4 2145.7 2273.3 2406.6 2545.2 2684.2 2838.4 3011.5 3203 3420
3673.4 4057.7 4439.1 4700.3 5033.8 5426.3 5846.2 6126.3 6066.4 5502.5
4341.5 2814.6 1193.8 364.6 114.8 23.8 0
932.2 996.6 1083.9 1177.4 1282.8 1394.4 1508.4 1622 1734.4 1848.4
1960.8 2077.2 2200.3 2333.6 2471.4 2614.5 2773.6 2949.6 3146.4 3370.7
3623.8 4030.6 4414.9 4697.9 5054.3 5482 5940.5 6232.5 6177.2 5577.6
4315.7 2639.1 1011.3 279.3 90.2 20.5 0
932.2 965.4 1010.5 1071.2 1144.6 1224.6 1305.4 1390.3 1478.1 1566.6
1656.1 1748.3 1841.4 1939.9 2045.7 2157.6 2280.7 2420.1 2588.2 2780.2
3013.9 3385.5 3667.3 3945.3 4284.5 4692.6 5075.6 5241.7 5068.2 4406.7
3253 1810.7 522.1 109.5 36.5 8.2 0
932.2 942.4 967.9 1004.4 1054.8 1109.4 1168.8 1229.9 1291.9 1357.9
1422.3 1484.2 1548.2 1611.8 1679 1750 1824.6 1915.2 2020.2 2156.4
2353.2 2597.7 2764.2 2950.4 3173.1 3415.9 3581.5 3523.7 3234.2 2691.2
1943.5 994.5 324.4 96.8 33.2 7.8 0
932.2 921.9 925.6 942.4 969.9 998.2 1035.5 1072.5 1109 1147.1
1180.3 1210.3 1235.3 1258.2 1274.2 1284.5 1294.7 1301.7 1313.2 1339.9
1403.8 1441.6 1448.5 1462.5 1484.2 1503.9 1450.2 1280 1037.2 768.6
522.5 296.1 148.5 62.7 30.3 10.7 0
932.2 878.9 847.3 830.9 829.3 835.8 846.9 859.2 867.8 873.1
872.7 862.5 846.5 823.9 794 757.5 713.6 668.1 626.2 587.3
547.1 511.4 481.5 456.9 435.5 413.8 386.7 350.2 299.8 232.1
169 124.3 86.1 55.4 31.6 9 0
932.2 839.1 781.3 755.8 749.7 755 766.5 778.8 785 783.3
774.7 759.5 737.4 709.9 677.9 645.1 611.1 577 543.4 506.5
469.2 435.5 410.9 396.2 390.4 391.3 390.4 378.9 350.6 303.5
230.9 159.1 111.6 73.4 36.5 8.2 0
932.2 807.9 738.2 710.7 712 727.5 744.8 755.8 756.7 749.3
734.9 714.4 690.2 662.3 632.8 603.7 572.9 540.5 507.3 476.6
453.2 433.1 419.5 410.9 403.6 394.9 381.4 367.5 350.2 322.8
280.9 220.6 144.8 80 38.1 8.2 0
932.2 778 706.2 687.8 699.2 720.6 737.4 745.6 742.3 729.6
709.9 686.5 659.5 632.8 604.5 577 558.2 535.6 507.3 484.8
469.6 449.5 417.9 392.9 376.5 360.5 344.1 327.7 312.9 299.4
283.4 257.6 210.8 161.6 94.7 23 0
932.2 761.2 689.4 679.2 698.8 719.3 736.2 741.1 733.3 713.2
689 661.5 632 605.7 583.2 570.5 555.3 539.7 524.5 490.9
461 437.2 413.4 391.3 368.3 348.2 328.5 310.5 291.6 269.9
248.5 229.3 201 173.5 121.4 47.2 0
932.2 746.8 678.7 677.5 699.2 718.9 733.7 735.3 723.4 701.7
674.2 643.9 616.8 591.8 575 560.6 542.2 517.2 495 468.4
447.8 424.9 402.3 381.8 364.6 347 328.1 308.8 286.3 261.2
233.8 209.6 178.4 134.9 89.4 37.3 0
932.2 738.6 673.4 677.1 700.9 720.2 733.3 730.8 715.7 689.8
657.8 627.9 602.5 583.2 574.2 552.4 518.8 479.8 464.3 451.1
427.8 409.7 394.1 371.2 353.9 340.4 322.8 301.8 276.8 249.4
219.4 206.3 177.6 116.1 84.5 51.7 0
932.2 737 670.1 677.5 701.3 721 732.9 729.6 711.1 682
649.6 620.1 595.1 583.2 569.2 541.8 492.6 460.2 451.9 436
415.4 393.3 372.4 356.4 346.5 337.9 321.9 302.3 278.5 251
221.9 229.3 182.9 122.2 93.1 34.4 0
932.2 737 669.7 678.7 701.7 721.4 732.5 730.8 712.8 682.4
649.6 619.7 594.7 583.6 568 540.1 488.9 460.6 454 435.5
414.2 390 372.8 351.5 348.6 337.9 321.5 302.3 280.1 250.6
222.7 226 157.1 126.3 91.9 33.2 0
